IESNA:LM-63-2002
[TEST]P1340998
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A09R259827DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 2700K CCT AND, 98CRI , E3A301WMH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]268
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 11
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
11.5 17.8 28.8 45 124.3 308.8 579.6 875.2 1085.5 1147
1186 1225.2 1254.2 1275 1294.7 1309 1324.3 1333.5 1339.5 1334.5
1323.8 1297.5 1264.5 1221 1175.2 1108 1038.2 966.2 853.2 565.6
291.6 115.8 31.3 13.3 2.8 0.5 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.5 18 28.8 44.8 122.5 298.8 558.9 855.2 1064.2 1125.7
1173.5 1206.5 1238.5 1260.5 1279 1293 1305.7 1316 1318.7 1312.7
1298 1275.7 1242.7 1199.5 1146.7 1088.7 1020.4 936.7 830.7 544.6
278.3 113.5 31.5 13.5 3 0.5 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.5 17.3 27.5 44.3 120.3 275.1 521.8 803.9 1016.2 1075
1119 1155.5 1179.2 1198.7 1215 1226.2 1234 1242 1241.2 1233.2
1219.2 1194 1159.5 1120.5 1071.2 1004.9 938.7 855.9 744.4 454.1
226 102.5 29.5 13 3.3 0.5 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.5 17.8 27.3 43 106.8 248 467.8 721.9 929.2 990.9
1037.4 1069.5 1094.2 1111 1120.7 1126.5 1129.7 1133.2 1129.5 1119
1100.7 1076.2 1043.4 997.7 948.9 874.7 799.9 704.1 589.1 319.6
167.3 88.5 27.3 12.3 3.5 0.5 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.5 17.3 26.8 40.5 91.5 213.5 397.3 618.1 816.9 872.9
917.2 950.9 974.4 990.2 998.4 998.9 995.9 989.7 981.4 968.2
944.4 913.4 871.9 816.9 743.1 663.4 574.4 481.1 398.1 211.5
120 68.3 24.8 11 4 0.8 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.5 17 25.8 38 78 177.3 318.1 496.3 654.6 710.1
754.6 787.6 807.9 818.9 822.4 818.2 808.2 791.4 773.4 749.9
719.6 678.6 625.6 561.9 489.3 419.8 351.1 294.1 238.3 139.3
85.5 50.8 23.3 8.3 3.5 0.8 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0 0 0 0
11.5 16.8 24.8 35.5 66.3 141.8 250.5 376.8 496.1 534.4
567.1 591.4 605.6 610.1 605.9 594.4 577.9 553.9 525.1 495.6
465.1 425.3 377.1 327.3 274.1 235.3 197 165.8 141.3 93.3
60 32.8 13.8 5.5 2.3 0.5 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0 0 0
11.5 15.5 21.3 27.8 35.8 58.3 94.5 125.3 147.3 151
152.8 151.5 148.3 143.3 137.8 130.3 122.3 112.8 104.8 94.8
86.5 78.5 70.3 63 54.8 47.3 40 33.5 25.5 10
6.3 2.8 0.8 0.3 0 0 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
11.5 13.5 15.3 16.8 18 18.5 18 16.8 15.8 15
14.5 14 13.3 12.5 11.8 11 10.5 9.3 8 6.5
4.8 3.3 2.8 2.3 1.8 1.3 1 0.5 0.5 0
0 0 0 0.3 0.3 0.3 0.5 0.5 0.5 0.8
0.8 0.8 0.8 0.5 0.5 0.5 0.5 0.5 0
11.5 11.5 10.8 10 8.8 7.3 6 5 3.8 3.3
3 2.5 2.3 2 1.8 1.5 1.3 0.8 0.8 0.5
0.5 0.3 0.3 0.3 0.3 0.3 0 0 0 0.3
0.3 0.3 0.5 0.5 0.5 0.5 0.8 0.8 1 1
1 1 0.8 0.8 0.8 0.8 0.8 0.8 0
11.5 9.5 7.5 5.8 4.3 3 2.3 1.5 0.8 0.5
0.5 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.3 0.3 0.5 0.5 0.8 0.8 1 1 1
1 0.8 0.8 0.8 0.5 0.5 0.5 0.5 0
11.5 8 5.5 3.8 2.5 1.8 1 0.5 0.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.5 0.5 0.8 0.8 1 1 1 1.3 1.3
1 1 0.8 0.8 0.5 0.5 0.3 0.3 0
11.5 7.3 4.8 3 2 1 0.8 0.3 0.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.3 0.3 0.3
0.5 0.8 1 1 1.3 1.3 1.3 1.5 1.5 1.5
1.3 1.3 1 0.8 0.8 0.5 0.3 0.3 0
11.5 7 4.3 2.8 1.8 1 0.8 0.3 0.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.3 0.3 0.3 0.5
0.8 1 1 1.3 1.3 1.5 1.3 1.5 1.5 1.5
1.5 1.3 1 1 0.8 0.5 0.3 0.3 0
